IESNA:LM-63-2002
[TEST]P1344282
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902765DE010 E3A301GPH_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 4000K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]382
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
13.2 19.8 30.2 49.6 93.9 258.5 596.8 1169.3 1752.2 1952.9
2132.1 2256.1 2393.4 2509.8 2585.4 2664 2709.1 2723.3 2697 2639.4
2563.5 2449.5 2334.1 2201 2072.1 1885 1664.9 1405.3 1185.3 621.4
266.9 67.6 29.1 10.7 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13.2 19.8 30.8 49.2 96 269.6 624.2 1147.1 1732.5 1946.3
2092.6 2238.1 2370.5 2474.1 2566 2628.3 2670.3 2674.4 2647.1 2597.2
2522 2425.6 2304 2183 2044.4 1842.7 1645.1 1405 1144.4 617.9
268.6 64.8 28.4 11.1 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0
13.2 19.4 30.5 48.5 94.3 252.3 589.2 1128.1 1689.2 1875.3
2054.4 2202.1 2317.8 2411.7 2485.9 2549.7 2581.2 2587.5 2564.6 2517.4
2443.6 2355.3 2254.7 2105.7 1956.4 1780 1558.2 1321.8 1093.1 587.8
247.8 64.1 27.7 11.4 3.5 1 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13.2 19.4 30.5 48.9 93.9 244 591.6 1095.8 1618.8 1831.9
1990.3 2129.6 2233.3 2320.6 2386.8 2435.7 2461.3 2465.5 2445.7 2398.2
2335.8 2252.3 2142.1 2015.6 1861.1 1679.5 1457 1248.7 1001.2 518.8
237.4 66.5 27.7 11.1 3.8 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13.2 19.1 30.2 47.8 87.7 239.1 562.5 1036.6 1543.3 1715.5
1874.6 2014.6 2117.2 2193.8 2250.9 2288.4 2312.6 2318.5 2299.8 2258.2
2193.4 2109.9 1988.9 1861.7 1711.7 1504.8 1312.4 1107.3 892.8 458.2
213.8 66.5 26 11.1 3.8 1 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13.2 19.4 30.5 47.1 87.3 220.4 509.1 958.3 1427.2 1604.6
1754 1872.8 1977.2 2049.2 2101.9 2136.2 2155.3 2156.7 2139.3 2098.8
2032.6 1938 1817.4 1686.4 1522.1 1343.3 1159.3 969.3 775.6 389.2
185.1 64.5 25 10.7 4.2 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13.2 18.7 29.8 46.4 83.2 212.4 462.3 857.4 1307.2 1466.3
1600.1 1710.6 1792.1 1863.1 1912 1939.7 1955.7 1953.2 1930.7 1879.8
1810.1 1716.5 1594.5 1464.9 1303.4 1143.7 961.7 791.2 619.7 309.5
156.3 57.9 23.2 10.7 4.2 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13.2 19.1 29.1 46.1 77.3 192 422.1 755.2 1153.7 1302
1427.2 1529.7 1612.6 1665.9 1706.8 1726.6 1732.8 1723.8 1694 1645.1
1568.9 1477.8 1351.9 1229.6 1082.3 938.5 787.7 639.4 500.4 257.8
130.3 54.4 21.1 10.4 4.2 1 0 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13.2 19.1 28.4 44 72.1 172.2 374.6 666.8 1005 1134.7
1245.6 1338.4 1404.6 1450.7 1480.5 1490.9 1488.8 1470.5 1437.9 1382.4
1317.3 1224.4 1111.1 979 865 724.7 597.8 493.5 383 201.7
111.6 50.3 19.4 9.4 4.2 1.4 0 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13.2 18.7 28.4 43 69.3 157.3 326.8 574.3 865.7 969.7
1062.2 1127.7 1182.8 1219.9 1236.9 1237.6 1226.8 1200.5 1162.7 1112.1
1036.6 952.7 858.8 754.1 656 550 459.2 369.8 298 164.3
90.5 46.1 17.3 8.3 3.8 1.4 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
13.2 17 22.5 29.5 38.8 49.2 70.4 98.1 117.1 120.3
120.6 119.6 116.8 114 109.5 104 97.4 89.8 82.8 74.9
66.9 60 53.4 46.8 39.9 32.2 24.6 19.1 14.9 9.4
5.5 3.1 1.4 0.7 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
13.2 15.2 17 18.4 19.1 19.4 19.1 17.3 14.9 14.2
13.2 12.1 11.1 10.4 9.7 8.7 8 6.9 5.9 4.9
4.2 3.5 3.1 2.8 2.1 1.7 1.4 1 1 0.3
0 0 0 0 0.3 0.3 0.7 0.7 0.7 1
1 1 1 0.7 0.7 0.7 0.7 0.7 0
13.2 13.5 12.5 11.4 10.1 8.7 7.3 5.9 4.9 4.2
3.8 3.5 3.1 2.8 2.4 2.1 1.7 1.4 1 1
0.7 0.7 0.7 0.7 0.3 0.3 0.3 0 0 0
0.3 0.3 0.3 0.7 0.7 0.7 1 1 1.4 1.4
1.4 1.4 1.4 1 1 1 1 1 0
13.2 11.4 9.4 7.6 6.2 4.5 3.5 2.1 1.4 1
0.7 0.7 0.3 0.3 0.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.3 0.7 1 1.4 1.4 1.4
1.4 1 1 1 0.7 0.7 0.7 0.7 0
13.2 9.7 7.6 5.5 4.2 2.8 1.4 0.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.7 1 1 1.4 1.4 1.4
1.4 1.4 1 0.7 0.7 0.3 0.3 0.3 0
13.2 9.4 6.9 4.9 3.1 1.7 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.7 1 1.4 1.4 1.7 1.7 1.7 1.7
1.7 1.4 1.4 1 1 0.7 0.3 0 0
13.2 9 6.6 4.5 3.1 1.7 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.7 1 1 1.4 1.7 1.7 2.1 2.1 2.1
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
